KBFDG5V-7-33C230N140-X-M1-PE7-H1-20, KBFDG5V733C230N140XM1PE7H120-product-details

KBFDG5V-7-33C230N140-X-M1-PE7-H1-20, KBFDG5V733C230N140XM1PE7H120

861AN00111A

Model code: KBFDG5V733C230N140XM1PE7H120


Tools

Product specifications

Characteristic
Value
A Port flow LPM230.00
A Port flow USGPM61.30
Actuation typeSolenoid controlled pilot operated
B Port flow LPM140.00
B Port flow USGPM37.30
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/-10V Command +/-10V feedback
Communication protocolNone
Design Series20 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7/NG16
Manual overrideNone
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBFDG5V733C230N140XM1PE7H120
On board electronicsYes
PerformanceHigh
Pilot drainExternal
Pilot supplyInternal
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal typeViton
Special FeaturesNone
Spool TypeP blocked, A & B to tank
StageTwo stage
Symmetric flowNo
Tank port rating BAR350.0
Tank port rating PSI5000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4