Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 11 Series |
| Model Code 1 | KBCG8W250ZM13APE7H111 |
| Product height in | 7.740 |
| Product height mm | 196.596 |
| Product length in | 8.230 |
| Product length mm | 209.042 |
| Product width in | 4.100 |
| Product width mm | 104.140 |