Vickers by Danfoss KBHDG5V-8 11 Design Proportional Valves with OBE KBHDG5V82C375NEXPE7H410 (RIGHT)

KBHDG5V-8-5C375N-EX-M1-PC7-H4-12, KBHDG5V85C375NEXM1PC7H412

864AN00015A

Model code: KBHDG5V85C375NEXM1PC7H412

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves


Tools

Product specifications

Characteristic
Value
A Port flow LPM375.00
A Port flow USGPM99.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM375.00
B Port flow USGPM99.00
BrandVickers by Danfoss
Build orientationSolenoid at B port end
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/-10V Command +/-10V feedback
Communication protocolNone
Current3 amp
Design Series12 Series
Electrical ConnectionElectrical (PC7) 7 pin connector without plug
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-08/NFPA D08/CETOP 8/NG25
Manual overrideNone
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBHDG5V85C375NEXM1PC7H412
On board electronicsYes
PerformanceServo
Pilot drainExternal
Pilot supplyExternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Product height in12.630
Product height mm320.802
Product length in19.960
Product length mm506.984
Product width in7.750
Product width mm196.850
ProFX compatibleNo
Reducer moduleYes
Reverse flow checkNo
Seal TypeViton
Special featuresNone
Spool TypeClosed centre (all ports)
StageTwo stage
Symmetric flowYes
Tank port rating BAR350
Tank port rating PSI5000
Valve mount typeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-40
Working temp min F-40