
KBHDG5V-10-2C700N-E-M1-P E7-H4-12, KBHDG5V102C700NEM1PE7H412
864AN00065A
Model code: KBHDG5V102C700NEM1PE7H412
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
864AN00065A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBHDG5V102C700NEM1PE7H412 |
| Product height in | 8.940 |
| Product height mm | 227.076 |
| Product length in | 13.440 |
| Product length mm | 341.376 |
| Product width in | 4.660 |
| Product width mm | 118.364 |