
KHDG5V 7 33C160N X VM U1H1 20, KHDG5V733C160NXVMU1H120
871924
Model code: KHDG5V733C160NXVMU1H120
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Proportional directional valves
Recommended replacement: 865AN00014A
871924
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 160.00 |
| A Port flow USGPM | 42.30 |
| Actuation Type | Solenoid controlled pilot operated |
| B Port flow LPM | 160.00 |
| B Port flow USGPM | 42.30 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design Series | 20 Series |
| Electrical Connection | ISO4400 with fitted plugs |
| Feedback sensor | Yes |
| Fluid Cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | Plain |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KHDG5V733C160NXVMU1H120 |
| On board electronics | No |
| Performance | Servo |
| Pilot drain | External |
| Pilot supply | Internal |
| Product height in | 8.700 |
| Product height mm | 220.980 |
| Product length in | 10.630 |
| Product length mm | 270.002 |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| ProFX compatible | No |
| Reducer module | Yes |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | Bleed A and B to T |
| Stage | Two stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 350 |
| Tank port rating PSI | 5000 |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |