SPRING
872287
Tools872287 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPRING | Spring |
| Product height in | | 11.200 |
| Product height mm | | 284.480 |
| Product length in | | 12.940 |
| Product length mm | | 328.676 |
| Product width in | | 11.200 |
| Product width mm | | 284.480 |