Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
872310
SPRING REST
872310
Where to buy
Export PDF
Tools
Add to comparison
872310
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
SPRING
Spring
Product height in
11.500
Product height mm
292.100
Product length in
10.300
Product length mm
261.620