Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
872959
SPRING - HELICAL COMPRES
872959
Where to buy
Export PDF
Tools
Add to comparison
872959
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
End type
CLOSED ENDS
Closed ends
Free length IN
0.6190
Material
CARBON STEEL
Carbon steel
Wire diameter IN
0.0120