Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.090 | |
| A dimension MM | 78.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-12-08Z | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.850 | |
| Hose cut off factor MM | 47.000 | |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 3.091 | |
| Product length mm | 78.501 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
