Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.881 | |
| A dimension MM | 124.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-32-20Z | |
| Compatible hose ID IN | 1.250 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.755 | |
| Hose cut off factor MM | 70.000 | |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.811 | |
| Product height mm | 71.399 | |
| Product length in | 4.882 | |
| Product length mm | 124.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.811 | |
| Product width mm | 71.399 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
