Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.220 | |
| A dimension MM | 157.988 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-40-40BSSV | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.992 | |
| Hose cut off factor MM | 75.997 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.125 | |
| Inside diameter MM | 53.975 | |
| Product height mm | 84.099 | |
| Product length in | 6.220 | |
| Product length mm | 157.988 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 3.311 | |
| Product width mm | 84.099 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
