Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.220 | |
| A dimension MM | 158.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-40-40SR | |
| Compatible hose ID IN | 2.500 | |
| Compatible hose ID MM | 63.500 | |
| Compatible hoses | H0554 | H0554 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End size 2 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 2.992 | |
| Hose cut off factor MM | 76.000 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.125 | |
| Inside diameter MM | 54.000 | |
| Product height in | 3.311 | |
| Product height mm | 84.099 | |
| Product length in | 6.221 | |
| Product length mm | 158.001 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 3.311 | |
| Product width mm | 84.099 | |
| Thread sealant | NO | No |
