Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.496 | |
| A dimension MM | 165.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87311-40-48Z | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Compatible hoses | EH080EH081EH084H0084H0554H345H6008H6009H9568H9699 | EH080 EH081 EH084 H0084H0554 H345 H6008 H6009 H9568 H9699 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -40 | -40 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.169 | |
| Hose cut off factor MM | 80.500 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.125 | |
| Inside diameter MM | 54.000 | |
| Product height in | 3.311 | |
| Product height mm | 84.099 | |
| Product length in | 6.496 | |
| Product length mm | 165.001 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.311 | |
| Product width mm | 84.099 |
