Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.216 | |
| A dimension MM | 132.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87312N-24-20ZHZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.779 | |
| Hose cut off factor MM | 70.587 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.0080 | |
| Inside diameter MM | 25.6000 | |
| Product height in | 2.374 | |
| Product height mm | 60.300 | |
| Product length in | 5.216 | |
| Product length mm | 132.486 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.374 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |