Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 15 DEGREE | 15 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87321-24-24H10V15Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0 | |
| Drop dimension MM | 10 | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 2.795 | |
| Hose cut off factor MM | 71.000 | |
| Hose size | -24 | -24 |
| Product height in | 2.374 | |
| Product height mm | 60.300 | |
| Product length in | 7.744 | |
| Product length mm | 196.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.374 | |
| Product width mm | 60.300 |
