Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.846 | |
| A dimension MM | 47.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87341-16-20Z | |
| Compatible hose ID IN | 1.250 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.330 | |
| Drop dimension MM | 33.80 | |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.720 | |
| Hose cut off factor MM | 94.500 | |
| Inside diameter IN | 1.0620 | |
| Inside diameter MM | 27.0000 | |
| Product height in | 2.953 | |
| Product height mm | 75.001 | |
| Product length in | 5.846 | |
| Product length mm | 148.501 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.748 | |
| Product width mm | 44.399 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
