Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.897 | |
| A dimension MM | 200.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87341-24-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.625 | |
| Drop dimension MM | 41.30 | |
| End size 1 | -24 | -24 |
| End size 2 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.062 | |
| Hose cut off factor MM | 128.600 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.456 | |
| Inside diameter MM | 37.000 | |
| Product height in | 3.955 | |
| Product height mm | 100.449 | |
| Product length in | 9.085 | |
| Product length mm | 230.751 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.374 | |
| Product width mm | 60.300 |
