Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Product height in | 2.913 | |
| Product height mm | 73.990 | |
| Product length in | 3.268 | |
| Product length mm | 83.007 | |
| Product width in | 2.362 | |
| Product width mm | 59.995 | |
| Voltage rating | 24 | 24 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 873569 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318968%2FID463022860994-0101_preview.jpg&w=1920&q=75)