SPRING - HELICAL COMPRES
873832
Tools873832 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 0.356 |
| Product height mm | 9.050 |
| Product length in | 0.299 |
| Product length mm | 7.600 |
| Product width in | 0.356 |
| Product width mm | 9.050 |