Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.287 | |
| A dimension MM | 83.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-08-08RZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 47 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.614 | |
| Hose cut off factor MM | 41.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 2.244 | |
| Product height mm | 57.000 | |
| Product length in | 3.449 | |
| Product length mm | 87.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.189 | |
| Product width mm | 30.201 |
