Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.122 | |
| A dimension MM | 104.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-12-12H127Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.000 | |
| Drop dimension MM | 127.00 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.606 | |
| Hose cut off factor MM | 66.192 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5900 | |
| Inside diameter MM | 14.9860 | |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 4.122 | |
| Product length mm | 104.699 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
