Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.610 | |
| A dimension MM | 193.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-24-32LTZN | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.700 | |
| Drop dimension MM | 93.98 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 5.555 | |
| Hose cut off factor MM | 141.100 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.748 | |
| Inside diameter MM | 44.399 | |
| Product height in | 3.700 | |
| Product height mm | 93.980 | |
| Product length in | 7.610 | |
| Product length mm | 193.294 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.374 | |
| Product width mm | 60.300 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
