Hose Fittings 87391-08-08SR(RIGHT)

NIPPLE,2P/24,C61/24,CS,90D

87392N-24-24H150Y2

Catalog item:

87392N-24-24H150Y2


Tools

Product specifications

Characteristic
Value
Description
A dimension IN7.141
A dimension MM181.400
Angle shape90 DEGREE90 Degree
BrandWINNER BY DANFOSSWinner by Danfoss
Catalog Item87392N-24-24H150Y2
Compatible hose ID IN1.500
Compatible hose ID MM38.100
Construction StyleCRIMPCrimp
Drop dimension IN5.905
Drop dimension MM149.99
End size 1-24-24
End Type 1SPLIT FLANGE CODE 61Split flange code 61
Hose cut off factor IN4.425
Hose cut off factor MM112.400
Hose size-24-24
Inside diameter IN1.259
Inside diameter MM31.979
Product height in5.905
Product height mm149.987
Product length in7.142
Product length mm181.400
Product materialCARBON STEELCarbon steel
Product width mm60.300
SeriesWINNER 2-PIECEWinner 2-Piece
Thread sealantNONo