Hose Fittings 87391-08-08SR(RIGHT)

NIPPLE,2P/32,C61/32,CS,90D

87392N-32-32H190Y2

Catalog item:

87392N-32-32H190Y2


Tools

Product specifications

Characteristic
Value
Description
A dimension IN8.220
A dimension MM208.788
Angle shape90 DEGREE90 Degree
BrandWINNER BY DANFOSSWinner by Danfoss
Catalog Item87392N-32-32H190Y2
Compatible hose ID IN2.000
Compatible hose ID MM50.800
Construction StyleCRIMPCrimp
Drop dimension IN7.480
Drop dimension MM189.99
End size 1-32-32
End type 1SPLIT FLANGE CODE 61Split flange code 61
Hose cut off factor IN5.362
Hose cut off factor MM136.195
Hose size-32-32
Inside diameter IN1.661
Inside diameter MM42.189
Product height in7.480
Product height mm189.992
Product length in8.220
Product length mm208.788
Product materialCARBON STEELCarbon steel
Product width mm71.399
SeriesWINNER 2-PIECEWinner 2-Piece
Thread sealantNONo