Winner by Danfoss
87395-32-32FASULT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
87395-32-32FASULT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 50.8 mm | |
| Construction style | Crimp | |
| Drop dimension | 107.5 | |
| End gender 2 | Male | |
| End Size 1 | 4 1/2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose cut-off factor | 123 mm | |
| Hose dash size | -32 | |
| Inside diameter | 41 mm | |
| Item type | Nipple | |
| Product Height | 138.5 mm | |
| Product Length/Depth | 210.3 mm | |
| Product material | 316 Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 2.08 dm³ | |
| Product Weight | 2.458 kg | |
| Product Width | 71.4 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 2-Piece | |
| Working pressure | 207 bar |