Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.779 | |
| A dimension MM | 223.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87611-08-08SR | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 1.850 | |
| Hose cut off factor MM | 47.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.248 | |
| Product height mm | 31.699 | |
| Product length in | 3.091 | |
| Product length mm | 78.501 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.248 | |
| Product width mm | 31.699 |
