Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.602 | |
| A dimension MM | 91.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612-12-10XZN | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.027 | |
| Hose cut off factor MM | 51.486 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 1.625 | |
| Product height mm | 41.275 | |
| Product length in | 3.602 | |
| Product length mm | 91.491 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.625 | |
| Product width mm | 41.275 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
