Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.858 | |
| A dimension MM | 98.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612-12-12SV | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.059 | |
| Hose cut off factor MM | 52.300 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.625 | |
| Product height mm | 41.275 | |
| Product length in | 3.858 | |
| Product length mm | 97.993 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width mm | 41.275 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
