Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.291 | |
| A dimension MM | 109.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612-12-16ZN | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End size 2 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.086 | |
| Hose cut off factor MM | 53.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 1.626 | |
| Product height mm | 41.300 | |
| Product length in | 4.291 | |
| Product length mm | 108.999 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.626 | |
| Product width mm | 41.300 |
