Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.055 | |
| A dimension MM | 103.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87612-16-12ZN | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.550 | |
| Hose cut off factor MM | 64.770 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.874 | |
| Product height mm | 47.600 | |
| Product length in | 4.055 | |
| Product length mm | 102.997 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
