Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.830 | |
| A dimension MM | 173.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87613-24-24SV | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 3.098 | |
| Hose cut off factor MM | 78.700 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.500 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 6.831 | |
| Product length mm | 173.500 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 |
