Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.407 | |
| A dimension MM | 264.340 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87643-32-32Z | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 62.00 | |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 6.430 | |
| Hose cut off factor MM | 163.340 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.6140 | |
| Inside diameter MM | 41.0000 | |
| Product height in | 5.299 | |
| Product height mm | 134.600 | |
| Product length in | 11.000 | |
| Product length mm | 279.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.126 | |
| Product width mm | 79.400 |
