O-RING BUNA N 90-FLSTK
8765-014
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.629 |
| Product height mm | | 15.977 |
| Product length in | | 0.070 |
| Product length mm | | 1.778 |
| Product width in | | 0.629 |
| Product width mm | | 15.977 |