Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.976 | |
| A dimension MM | 177.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87692N-2020R15HJZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.905 | |
| Drop dimension MM | 149.99 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Hose cut off factor IN | 3.842 | |
| Hose cut off factor MM | 97.587 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.026 | |
| Inside diameter MM | 26.060 | |
| Product height in | 5.905 | |
| Product height mm | 149.987 | |
| Product length in | 6.976 | |
| Product length mm | 177.200 | |
| Product width in | 2.125 | |
| Product width mm | 53.975 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
