Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.930 | |
| A dimension MM | 252.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87693N-32-32_O_XZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.360 | |
| Drop dimension MM | 136.14 | |
| End connection torque | 200-217 LB-FT(271-294 NM) | 200-217 lb-ft(271-294 Nm) |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.910 | |
| Hose cut off factor MM | 150.114 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.610 | |
| Inside diameter MM | 40.894 | |
| Product height in | 5.360 | |
| Product height mm | 136.144 | |
| Product length in | 9.931 | |
| Product length mm | 252.250 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.120 | |
| Product width mm | 79.248 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
