Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 5.7370 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 5.9350 | |
| Product height in | 5.935 | |
| Product height mm | 150.749 | |
| Product length in | 0.099 | |
| Product length mm | 2.515 | |
| Product material | RUBBER COMPOUND | Rubber Compound |
| Product width in | 5.935 | |
| Product width mm | 150.749 | |
| Thickness IN | 9.9000 |
