878535
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
878535
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Option | Manually Operated | |
| Adjustment Range | 2000 psi | |
| Application | Applications-requiring-an-adjustable-pressure-relief-or-regulating-valve-to-limit-the-pressure-in-a-hydraulic-circuit-to-a-desired-maximum. | |
| Body material | Cast Iron | |
| Check Valve | No | |
| Design code | 30 | |
| Electrical connector | None | |
| Electrical Flag | No | |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant | |
| Flow rate | 189 l/min | |
| Fluid Cleanliness | 19/17/14 | |
| Fluid compatibility | Phosphate-ester-fluids | |
| Function | Reducing | |
| Hi Vent Spring | No | |
| Interface | 1 1/4 In. | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | No | |
| Model Code | F3-XG-H10-2-30 | |
| Performance | Standard | |
| Pressure Rating | 210 bar | |
| Product Height | 8.32 in | |
| Product Length/Depth | 6.76 in | |
| Product Type | Pressure Control Valves | |
| Product Volume | 264.343 in³ | |
| Product Weight | 26 lb | |
| Product Width | 4.7 in | |
| Remote control | No | |
| Seal material | Viton | |
| Size | 10 | |
| Special features | None | |
| Spool Monitor Switch | No | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Trade Name | XG-10 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |