Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
879213
COIL C 220V 50 AC
879213
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
879213
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
2.000
Product length mm
50.800
Product width in
1.810
Product width mm
45.974