Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.602 | |
| A dimension MM | 142.300 | |
| Angle shape | 20 DEGREE | 20 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87922-16-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.574 | |
| Drop dimension MM | 14.58 | |
| End size 1 | -16 | -16 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 3.397 | |
| Hose cut off factor MM | 86.300 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 0.574 | |
| Product height mm | 14.580 | |
| Product length in | 5.602 | |
| Product length mm | 142.300 | |
| Product width in | 1.874 | |
| Product width mm | 47.600 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
