Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.314 | |
| A dimension MM | 211.200 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87923-24-20Z | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.744 | |
| Drop dimension MM | 18.90 | |
| End size 1 | -24 | -24 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 5.120 | |
| Hose cut off factor MM | 130.048 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.944 | |
| Inside diameter MM | 23.978 | |
| Product height in | 0.744 | |
| Product height mm | 18.898 | |
| Product length in | 8.315 | |
| Product length mm | 211.200 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
