Product specifications
Characteristic | Value |
---|---|
Actuation Type | Solenoid operated |
Brand | Vickers by Danfoss |
Coil Rating | 110 VAC 50Hz/120 VAC 60Hz |
Design Series | 60 Series |
Electrical Connection | Flying lead coil |
Energ Time | 18-25 ms |
Flow rate upto GPM | 25.0 |
Flow rate upto LPM | 95.0 |
Fluid Cleanliness | 20/18/15 micron |
Fluid Compatibility | Petroleum oils |
Indicator Light | No |
Interface | ISO4401-05 |
Manual override | None |
Model Code 1 | DG4S4012AB60 |
Model code | DG4S4012AB60 |
Performance | Standard performance |
Pressure rating BAR | 250 |
Pressure rating PSI | 3600 |
Seal Type | Buna-N |
Solenoid Energising ID | Standard as per ANSI B93 9 |
Special features | None |
Spool Position Monitor | No |
Spool Type | Spool 2 |
Spring Arrangement | Spring offset |
Stage | Single stage |
Surge Suppr Damper | No |
Tank port rating BAR | 70 |
Tank port rating PSI | 1000 |
Valve Mount Type | Subplate/manifold mounted |
Valve Type | Directional control valve |
Working temp max C | 50 |
Working temp max F | 122 |
Working temp min C | 20 |
Working temp min F | 70 |