Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.814 | |
| A dimension MM | 198.490 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87943-20-20Z | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.665 | |
| Drop dimension MM | 42.30 | |
| End size 1 | -20 | -20 |
| End size 2 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.617 | |
| Hose cut off factor MM | 117.290 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.944 | |
| Inside diameter MM | 24.000 | |
| Product height in | 3.437 | |
| Product height mm | 87.300 | |
| Product length in | 8.878 | |
| Product length mm | 225.491 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 |
