Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.964 | |
| A dimension MM | 151.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87993-20-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.129 | |
| Drop dimension MM | 79.50 | |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.500 | |
| Hose cut off factor MM | 88.900 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 19.000 | |
| Product height in | 3.858 | |
| Product height mm | 98.000 | |
| Product length in | 7.027 | |
| Product length mm | 178.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Product width mm | 54.000 |
