Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.362 | |
| A dimension MM | 187.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87993-20-20XZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.562 | |
| Drop dimension MM | 90.47 | |
| End size 1 | -20 | -20 |
| End type 1 | FLANGE SPECIAL | Flange Special |
| Hose cut off factor IN | 4.165 | |
| Hose cut off factor MM | 105.800 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.944 | |
| Inside diameter MM | 23.978 | |
| Product height in | 3.562 | |
| Product height mm | 90.475 | |
| Product length in | 7.362 | |
| Product length mm | 186.995 | |
| Product width in | 2.125 | |
| Product width mm | 53.975 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
