Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.543 | |
| A dimension MM | 242.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87993-24-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.000 | |
| Drop dimension MM | 105.00 | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.889 | |
| Hose cut off factor MM | 124.200 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.2000 | |
| Inside diameter MM | 30.5000 | |
| Product height in | 5.137 | |
| Product height mm | 130.500 | |
| Product length in | 9.872 | |
| Product length mm | 250.750 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 |
