VLC 60 PRIORITY VALVE
881-2502-052
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.950 |
| Product height mm | 100.330 |
| Product length in | 5.660 |
| Product length mm | 143.764 |
| Product width in | 1.800 |
| Product width mm | 45.720 |