Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.078 | |
| A dimension MM | 103.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 88141-10-10XZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.996 | |
| Drop dimension MM | 25.30 | |
| End size 1 | -10 | -10 |
| End Type 1 | FLANGE SPECIAL | Flange Special |
| Finish plating | NONE | None |
| Hose cut off factor IN | 2.740 | |
| Hose cut off factor MM | 69.596 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 0.996 | |
| Product height mm | 25.298 | |
| Product length in | 4.079 | |
| Product width in | 1.346 | |
| Product width mm | 34.188 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
