GASKET MOUNTING FLANGE
8856-000
Tools8856-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.560 |
| Product height mm | 217.424 |
| Product length in | 0.018 |
| Product length mm | 0.457 |
| Product width in | 9.880 |
| Product width mm | 250.952 |