Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | DSV3-16-B-A-12T | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 3.750 | |
| Product length mm | 95.250 | |
| Product width in | 1.880 | |
| Product width mm | 47.752 |
