Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Factory set flow rate LPM | 26.53 | |
| Flow rate LPM | 38.00 | |
| Maximum flow rate LPM | 37.80 | |
| Minimum flow rate LPM | 7.60 | |
| Pressure rating BAR | 210.00 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 4.400 | |
| Product length mm | 111.760 | |
| Product width in | 1.000 | |
| Product width mm | 25.4 |